Download document () of 20

NFI-U05

5-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN/Wall Mount

General specifications

Product Name
Eaton Tripp Lite series unmanaged industrial ethernet switch
Catalog Number
NFI-U05
UPC
037332264268
Product Length/Depth
2.91 in
Product Height
4.3 in
Product Width
0.92 in
Product Weight
0.42 lb
Compliances
FCC Compliant
IEEE Certified
CE Marked
REACH
RoHS

Product specifications

Type
Unmanaged Industrial Ethernet Switch
Features
Flex Center
Application
Expand reliable Ethernet connectivity to factory floors and outdoor environments with space constraints and wide temperature ranges
Package Contents
DIN rail-mounting clip (pre-installed)
NFI-U05 5-Port Unmanaged Industrial Switch
Owner's manual
Product Features
MAC Auto Learning
Industrial Grade
Auto MDI/MDIX Crossover Detection
TAA Compliant
Product Highlights
5 auto-negotiable 10/100 Mbps RJ45 ports connect devices over a LAN
Easy-to-read LEDs indicate connection and activity status for all 5 Ethernet ports
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Industrial-grade switch supports operating temperature range of -40° to 75°C
Plug-and-play operation with no software or configuration required before use
Form Factor
DIN-Rail
Wall-mount
Network Compatibility
100 Mbps (Fast Ethernet)
Number of ports (other)
5
Features
Flex Center
Power consumption - max
3 W
PoE Supported Ports
0
Ports Detail
5x 10/100Base-T
Voltage Compatibility (VDC)
12-48
Color
Black
Material
Aluminum casing
Operating Temperature
-40 to 167 F (-40 to 75 C)
Relative Humidity
5% to 95% (Non-Condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
Maximum of 0.15A DC. The device power shall be supplied by SELV circuit
Network Compatibility Details
Auto-negotiable
Led Indicator
1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving
SFP Uplink Ports
0
Switching Capacity
1Gbps (200Mbps Per Port with Full Duplex)
Switching Capacity Details
200Mbps Per Port with Full Duplex
Jumbo Frames
0
Network Switch Ports
10/100 (RJ45)

Export product specification