Download document () of 20

OET1

Eaton Crouse-Hinds series Condulet OE conduit outlet body with cover, Feraloy iron alloy, T shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet OE conduit outlet body with cover
Catalog Number
OET1
UPC
782274552606
Product Length/Depth
5.5 in
Product Height
2.44 in
Product Width
1.81 in
Product Weight
2.1 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
7
9
Material
Feraloy iron alloy
Trade size
1/2"
Shape
T

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.