Download document () of 20
Discontinued

P23

Eaton Crouse-Hinds series Champ HID luminaires refractor guard, Stainless steel, Used with VMV, LMV, DMV, N2MV series luminaires

General specifications

Product Name
Eaton Crouse-Hinds series Champ HID luminaires refractor guard
Catalog Number
P23
UPC
782274249988
Product Length/Depth
12.5 in
Product Height
10.5 in
Product Width
12.5 in
Product Weight
1.38 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Guard material
Stainless steel
Used with
VMV, LMV, DMV, N2MV series luminaires

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.