Photo is representative
Download
P6SMB series, 12.8Vdc Standoff Voltage, 21.2V Clamp. Voltage, 600W Peak Power, Uni-dir.
Product Name |
Eaton TVS high power diode
|
Catalog Number |
P6SMB15A
|
UPC |
051712793124
|
Product Length/Depth |
5.6 mm
|
Product Height |
2.4 mm
|
Product Width |
3.94 mm
|
Product Weight |
0.098 g
|
Certifications |
Contact Manufacturer
|
Voltage rating |
12.8 Vdc
|
Clamping voltage |
21.2 V
|
Peak power dissipation |
600 W
|
Type |
P6SMB series
|
Special features |
Unidirectional
|