Download document () of 20
We make what matters work

PHVL-3R9H474-R

Eaton PHVL supercapacitor, 3.9 V, 0.47 F, 0.4 W, horizontal pack

General specifications

Product Name
Eaton PHVL cylindrical cell supercapacitor pack
Catalog Number
PHVL-3R9H474-R
UPC
051712811958
Product Length/Depth
14.5 mm
Product Height
9 mm
Product Width
17.3 mm
Product Weight
2 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Horizontal
Size
14 x 8.5 x 16.8 mm
Terminals
Through hole
Shape
Rectangular
DC equivalent series resistance (ESR)
0.4 Ω
Operating temperature range
-40 °C to +65 °C
Series
PHVL
Max voltage
3.9 V
Capacitance
0.47 F
Leakage
1 µA
Energy
3.57 J
Power
4.75 W
Peak current (1 sec)
0.77 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Industrial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.