Download document () of 20

PSL30E24RP

Eaton PSL low-profile power supply, PSL series 24V DC low-profile power supply (PSU), 1phase 24vdc 30w- Low Profile - Finger Safe/Plastic

General specifications

Product Name
Eaton PSL low-profile power supply
Catalog Number
PSL30E24RP
UPC
786676040235
Product Length/Depth
108.458 mm
Product Height
62.992 mm
Product Width
62.992 mm
Product Weight
0.1125 kg

Product specifications

Power consumption
30 W
Phase
Single-phase
Voltage rating
24 Vdc
Enclosure material
Plastic
Output voltage
24 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.