Download document () of 20

PV-350A-3L-B

Eaton Bussmann series Fuse-link, high speed, 350 A, DC 1000 V, 3L, 75 x 91 x 205 mm, gPV, UL, IEC, with indicator, bolted connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-350A-3L-B
EAN
5996516001196
UPC
051712374514
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
1200 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Amperage Rating
350 A
Accessories
170H0069 Microswitch
Breaking capacity
50 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Top fuse status indicator
Rated switching capacity
50 kA
Fuse size
3L
Current type
DC
Center-to-center distance of connections
171 mm
Mounting dimension
M10
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
65 W
Fuse shape
Square body
Pre arc (I2T)
30885
Total I2T
160700 at 1000 V
Color
White
Interrupt rating
50 kAIC
Connection
Bolted blade end x bolted blade end
Construction size
3L
Material
Ceramic body
Voltage rating
1000 Vdc
Type
Bolted
Application
Photovoltaic systems, inverters, solar applications
Fuse type
PV-3L-B
Fitted with:
Blade with bolt holes
Fuse system (according to IEC 60269)
Other

Export product specification