Download document () of 20

PV-63A-01XL

Eaton Bussmann series Fuse-link, high speed, 63 A, DC 1000 V, 01XL, 47 x 189 mm, gPV, UL, IEC, with indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-63A-01XL
EAN
5996516000397
UPC
051712372244
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
1200 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Amperage Rating
63 A
Accessories
170H0236 and 170H0238 Microswitches
Breaking capacity
50 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Top fuse status indicator
Rated switching capacity
50 kA
Fuse size
01XL
Current type
DC
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
24 W
Fuse shape
Square body
Pre arc (I2T)
350
Total I2T
2520 at 1000 V
Color
White
Interrupt rating
50 kAIC
Connection
Blade end x blade end
Construction size
01XL
Material
Ceramic body
Voltage rating
1000 Vdc
Type
Bladed
Application
Photovoltaic array combiners and disconnects
Fuse type
PV-01XL
Fitted with:
Blade without bolt holes
Suitable for
SD1XL-S-PV XL Fuse base
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.