Download document () of 20

RS32HWH

Fuse accessory, Fuse-holder, low voltage, 32 A, AC 690 V, BS88/A2, 1P, BS, front connected, white, fuse-links TIA AAO H07-660

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS32HWH
EAN
5027590506939
UPC
051712418942
Product Length/Depth
70 mm
Product Height
103 mm
Product Width
31 mm
Product Weight
266.7 g
Compliances
Contact factory

Product specifications

Amperage Rating
32 A
Connection type
Screwed terminal
Features
Halogen free
Number of poles
Single-pole
Voltage rating at AC
660-690 V a.c.
Voltage rating at DC
460 V d.c.
Fuse type
TIA
AAO
Accessories
RS32LOCK, RS32RED
Color
White
Bus-mounting type
No
Connection
Front Connected
Construction size
Other
Mounting method
Screw-on
Voltage rating
690 V
Type
fuse accessory
Application
general industrial applications
Model
Red Spot

Export product specification