Download document () of 20

S20K11E02P

Eaton General purpose encapsulated transformer, EP, aluminum, NEMA 3R, 60 Hz, single-phase, 240V X 480V, 120/240 V, Shielded, 1 at -10% X 2 at -5%, 115 °C rise, 2 KVA, indoor-outdoor,

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S20K11E02P
UPC
786680234927
Product Length/Depth
6 in
Product Height
10.75 in
Product Width
6.32 in
Product Weight
45 lb
Compliances
Not Applicable
Certifications
UL Listed

Product specifications

Special features
Shielded
Type
General-Purpose Encapsulated Transformer
Coil material
Aluminum
Frequency rating
60 Hz
Kva Rating
2 kVA
kVA
2 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Design
EP
Enclosure
NEMA 3R
Frame
68P
Insulation
180 °C
Tap size
1 at -10% FCBN x 2 at -5% FCBN
Volt ampere rating
2 kVA
Weathershield
Indoor-Outdoor
Wiring connection
21A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.