Download document () of 20

SC20BH

Fuse accessory, Fuse-holder, low voltage, 20 A, AC 550 V, BS88/E1, 1P, BS, busbar/front connected, fuse-link SSD, BS88-2, Optional accessories copper links, padlockable inserts and adaptor carriers

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
SC20BH
EAN
5027590508520
UPC
051712419383
Product Length/Depth
25 mm
Product Height
59 mm
Product Width
71 mm
Product Weight
132 g
Compliances
Contact factory

Product specifications

Amperage Rating
20 A
Connection type
Other
Features
Halogen free
Number of poles
Single-pole
Voltage rating at AC
550 V a.c.
Fuse type
SSD
Color
Black
Bus-mounting type
No
Connection
Busbar/front connected
Construction size
Other
Mounting method
Screw-on
Type
fuse accessory
Application
general industrial applications
Model
Safeclip

Export product specification