
Fuse accessory, Fuse-holder, low voltage, 32 A, AC 550 V, BS88/F1, 1P, BS, back stud connected, green, fuse-link NSD, BS88-2, Optional accessories copper links, padlockable inserts and adaptor carriers
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
SC32PGN
|
EAN |
5027590156622
|
UPC |
051712419499
|
Product Length/Depth |
87 mm
|
Product Height |
81 mm
|
Product Width |
25 mm
|
Product Weight |
118.8 g
|
Compliances |
CE
|
Amperage Rating |
32 A
|
Connection type |
Other
|
Features |
Halogen free
|
Number of poles |
Single-pole
|
Fitted with: |
Two back studs
|
Voltage rating at AC |
550 V a.c.
|
Fuse type |
NSD
|
Accessories |
NSC-LINK, SC32LOCK, DIN-20-32
|
Color |
Green
|
Bus-mounting type |
No
|
Connection |
Back stud connected
|
Construction size |
Other
|
Mounting method |
Screw-on
|
Type |
fuse accessory
|
Application |
general industrial applications
|
Model |
Safeclip
|