Download document () of 20
We make what matters work

SL3

Eaton Crouse-Hinds series SL sealing locknut, Rigid/IMC, Steel, 1"

General specifications

Product Name
Eaton Crouse-Hinds series SL sealing locknut
Catalog Number
SL3
UPC
784564320032
Product Length/Depth
3.42 in
Product Height
0.7 in
Product Width
1.12 in
Product Weight
0.04 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
3R
4
12
Material
Steel
Conduit type
Rigid/IMC
Trade size
1 in

Export product specification