Download document () of 20

SMD6

Eaton Bussmann series low voltage british standard fuse, 6A, AC 415 V, 13 x 29 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
SMD6
EAN
5027590511056
Product Length/Depth
29 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
10.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Product specifications

Amperage Rating
6 A
Current type
AC
Breaking capacity
80 kA
Rated switching capacity
10 kA
Rated voltage AC
415 V
Class
Class gG/gL
Fuse type
SMD
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
1.9 W
Connection
Ferrule end x ferrule end
Construction
BS88
Construction size
Other
Fuse shape
Cylindrical
Voltage type
AC
Voltage rating
415 V
Type
Fuse
Application
street lighting cut-outs
Fuse system (according to IEC 60269)
Other

Export product specification