Download document () of 20

SR48UBDPWD8

SmartRack 48U Deep Extra-Wide Rack Enclosure Cabinet, Doors and Side Panels Included

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR48UBDPWD8
UPC
037332289452
Product Length/Depth
48.5 in
Product Height
89 in
Product Width
31.5 in
Product Weight
411 lb
Compliances
CE Marked
RoHS
UKCA
Certifications
UL 62368-1
CSA Std. C22.2

Product specifications

Color
Black
Load capacity (dynamic)
2250 lb
Load capacity (static)
3500 lb
Material
Cold-rolled steel with powder-coated finish
Package contents
  • SR48UBDPWD8 48U Server Rack
  • (4) Side panels
  • (4) Side panel locks
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's manual
Product Features
Pre-Installed Casters
Locking
Extra Wide
Leveling Feet
Rack Depth
Deep
Product Highlights
Maximum capacity: 3500 lb. (1361 kg) stationary, 2250 lb. (1021 kg) rolling load
46 in. depth designed to accommodate servers and other larger equipment
Doors and side panels lock securely to help prevent damage, tampering or theft
Ships fully assembled for quick deployment on pre-installed casters and levelers
Extra wide to allow side channels for accessory mounting, cable routing and airflow
Rack Height
48U
Number Of Vertical Mounting Rails
4
Cable Entry/Exit
Cable access holes in roof. Open bottom.
Minimum Device Depth
4 in
Weight Capacity Rolling
2250 lb
Grounding Details
Ground wires on front and rear doors
Material Of Construction
Cold-rolled steel with powder-coated finish
Module Rack Type
Enclosure

Export product specification