Photo is representative
Download
Eaton Crouse-Hinds series Myers ground hub, Stainless steel, 3-1/2"
Product Name |
Eaton Crouse-Hinds series Myers ground hub
|
Catalog Number |
SST 9
|
UPC |
662277121972
|
Product Length/Depth |
5 in
|
Product Height |
2.38 in
|
Product Width |
5 in
|
Product Weight |
3.4 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class II, Division 1
Class I, Zone 1 Class II, Division 2 Class I, Division 2 Class III |
NEMA Rating |
3
12 4X 4 3R |
Material |
Stainless steel
|
Trade size |
3-1/2"
|