Photo is representative
Download
Eaton Type STN industrial control transformer, Industrial control transformer, 500 VA, 400/230 V
Product Name |
Eaton Type STN industrial control transformer
|
Catalog Number |
STN0.5(400/230)
|
EAN |
4015082049867
|
Product Length/Depth |
7.5 in
|
Product Height |
6.5 in
|
Product Width |
7.5 in
|
Product Weight |
12.32 lb
|
Compliances |
CSA
|
Certifications |
Contact Manufacturer
|
Type |
Industrial control transformer
|
Volt ampere rating |
500 VA
|
Primary voltage |
400/230 V
|