Download document () of 20

TD00-IP20I
Model code: NH00 IP20 Integral Triple COVER

Eaton Bussmann series low voltage NH IP protection kit, LV, 160 A, AC 690 V, NH00, 3P, IEC, integral, IP20

General specifications

Product Name
Eaton Bussmann series low voltage NH IP protection kit
Catalog Number
TD00-IP20I
UPC
051712371742
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
Certifications
IEC
Model Code
NH00 IP20 Integral Triple COVER

Product specifications

Amperage Rating
160 A
Number of poles
Three-pole
Fuse size
NH00
Construction size
NH00
Degree of protection
IP20
Voltage rating
690 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.