Download document () of 20

TLU560

Eaton Bussmann series low voltage british standard fuse, 560A, AC 660 V, DC 350 V, V88/D1, 84 x 200 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TLU560
EAN
5050096003251
Product Length/Depth
210 mm
Product Height
83 mm
Product Width
83 mm
Product Weight
1905 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Product specifications

Amperage Rating
560 A
Fitted with:
Centre bolted tags
Fuse size
BS88/D1
Current type
AC/DC
Mounting dimension
M12
Center-to-center distance of connections
149 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Rated voltage DC
350 V
Class
Class gG/gL
Fuse type
TLU
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
149 mm fixing centre
Construction
BS88/D1
Construction size
D1
Fuse shape
Center bolted tags
Voltage type
AC/DC
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.