Download document () of 20

TMCX165

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:0.49-0.78", 1/2" NPT,Armor Range:0.44-0.65"

General specifications

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX165
UPC
782274414669
Product Length/Depth
3.38 in
Product Height
1.38 in
Product Width
1.38 in
Product Weight
0.08 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
Cable type
Metal-clad with interlocked or continuously welded corrugated armoured
TECK armoured
Tray cable
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4
Material
Aluminum
Gland type
Armoured Barrier and Non-armoured Barrier
Outer sheath (min/max)
0.49-0.78"
Protection type
Explosion-proof
Thread Size
1/2"
Armor (min/max)
0.44-0.65"
Thread type
NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.