Download document () of 20
We make what matters work

TP7171

Eaton Crouse-Hinds series TP weatherproof extension adapter, 9.5 cu in capacity, Gray, 1-1/2" deep, Die cast aluminum, Single-gang, (2) 1/2" outlet holes

General specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof extension adapter
Catalog Number
TP7171
UPC
662276948679
Product Length/Depth
4.56 in
Product Height
1.5 in
Product Width
2.88 in
Product Weight
0.409 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Depth
1-1/2"
Material
Die cast aluminum
Number of gangs
Single-gang
Capacity
9.5 cu in
Color
Gray
Outlet holes
(2) 1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.