Download document () of 20
We make what matters work

TP7278

Eaton Crouse-Hinds series weatherproof toggle switch cover device combination, Gray, Die cast aluminum, Vertical, Single-gang, Toggle switch cover with DP 125V 20A switch

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof toggle switch cover device combination
Catalog Number
TP7278
UPC
662276949744
Product Length/Depth
4.57 in
Product Height
1.12 in
Product Width
2.81 in
Product Weight
0.28 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Toggle switch cover with DP 125V 20A switch
Material
Die cast aluminum
Mounting direction
Vertical
Number of gangs
Single-gang
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.