Download document () of 20

TTM630M670

Eaton Bussmann series low voltage british standard fuse, 630A, AC 660 V, DC 450 V, V88/C2, 74 x 210 mm, gM, 630M670

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TTM630M670
EAN
5996516026724
Product Length/Depth
210 mm
Product Height
75 mm
Product Width
75 mm
Product Weight
1084 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Product specifications

Amperage Rating
670 A
Fitted with:
Centre bolted tags
Fuse size
BS88/C2
Current type
AC/DC
Mounting dimension
M10
Center-to-center distance of connections
183.8 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Motor current rating
630M670
Rated voltage AC
660 V
Rated voltage DC
450 V
Class
Class gM
Fuse type
TTM
Utilization category
gM (motor protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
133/184 mm fixing centre
Construction
BS88/C2
Construction size
C2
Fuse shape
Center bolted tags
Voltage type
AC/DC
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification