Download document () of 20

UT06124PH02

Male plug IP68/69K, 96 h salt spray; UT06124PH02

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT06124PH02
Product Length/Depth
33 mm
Product Height
26.1 mm
Product Width
26.1 mm
Product Weight
20.8 g
Compliances
UL 1977
Overvoltage category III / pollution degree III

Product specifications

Current rating
16 A UL
16 A IEC
Fitted with:
Shielding
Last mate first break capability(optional)
Layout with ground cavity
First mate last break capability(optional)
Environmental conditions
REACH
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
RoHS
Fire & Smoke
Flammability rating UL94 V0
Environmental resistance
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against acid bath
Resistant against mineral oil
Shock resistance 30g, 18ms per NFF61030
Resistant against gasoline
Resistant against oil
Resistant against basic bath
Vibrations level 2g per NFF61030
Shock resistance 50g, 11ms per MIL-C-26482 I
Test current
13 A CSA
16 A UL
16 A IEC
Test voltage
500 V UL
500 V CSA
150 V IEC
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
4
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
12
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
4
Number of cavity #16
4
Salt spray
96 hour

Export product specification