Female plug IP68/69K, 48 h salt spray, keying Y; UT0W61210SYH
| Product Name | 
                                            
                                            
                                             
                                                Eaton Souriau UTO series metal IP68/69k connector for intensive use
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                UT0W61210SYH
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                25.3 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                26.1 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                26.1 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                20 g
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                UL 1977  
                                        Overvoltage category III / pollution degree III  | 
                                    
| Current rating | 
                                            
                                            
                                             
                                                5 A UL  
                                        6 A IEC  | 
                                    
| Fitted with: | 
                                            
                                            
                                             
                                                Shielding
                                             
                                         | 
                                    
| Environmental conditions | 
                                            
                                            
                                             
                                                Flammability rating UL94 V0  
                                        RoHS REACH Fire & Smoke  | 
                                    
| Environmental resistance | 
                                            
                                            
                                             
                                                Resistant against gasoline  
                                        Resistant against basic bath Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I Resistant against acid bath Shock resistance 50g, 11ms per MIL-C-26482 I Resistant against oil Resistant against mineral oil  | 
                                    
| Test current | 
                                            
                                            
                                             
                                                4 A CSA  
                                        6 A IEC 5 A UL  | 
                                    
| Test voltage | 
                                            
                                            
                                             
                                                250 V CSA  
                                        250 V UL 40 V IEC  | 
                                    
| Connector accessory option | 
                                            
                                            
                                             
                                                Not delivered, to be ordered separately
                                             
                                         | 
                                    
| Connector orientation | 
                                            
                                            
                                             
                                                Y
                                             
                                         | 
                                    
| Connector type | 
                                            
                                            
                                             
                                                Plug
                                             
                                         | 
                                    
| Contact delivery | 
                                            
                                            
                                             
                                                Not delivered
                                             
                                         | 
                                    
| Contact gender | 
                                            
                                            
                                             
                                                Socket (Female)
                                             
                                         | 
                                    
| Contact type | 
                                            
                                            
                                             
                                                Crimp
                                             
                                         | 
                                    
| Coupling type | 
                                            
                                            
                                             
                                                1/3 Bayonet
                                             
                                         | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP68
                                             
                                         | 
                                    
| Insert material | 
                                            
                                            
                                             
                                                Polyamide
                                             
                                         | 
                                    
| Layout | 
                                            
                                            
                                             
                                                10
                                             
                                         | 
                                    
| Plating | 
                                            
                                            
                                             
                                                Nickel
                                             
                                         | 
                                    
| Plug type | 
                                            
                                            
                                             
                                                Straight Plug
                                             
                                         | 
                                    
| Shell material | 
                                            
                                            
                                             
                                                Zinc alloy
                                             
                                         | 
                                    
| Shell size | 
                                            
                                            
                                             
                                                12
                                             
                                         | 
                                    
| Mating cycles | 
                                            
                                            
                                             
                                                500
                                             
                                         | 
                                    
| Operating temperature - max | 
                                            
                                            
                                             
                                                105 °C
                                             
                                         | 
                                    
| Operating temperature - min | 
                                            
                                            
                                             
                                                -40 °C
                                             
                                         | 
                                    
| Number Of Contacts | 
                                            
                                            
                                             
                                                10
                                             
                                         | 
                                    
| Number of cavity #20 | 
                                            
                                            
                                             
                                                10
                                             
                                         | 
                                    
| Salt spray | 
                                            
                                            
                                             
                                                48 hour
                                             
                                         |