KnowledgeSearch
Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Runway and Taxiway Elevated Lights

PRO APF MITL Medium Intensity Taxiway Edge Light - LED

The PRO APF MITL is an LED fixture used as a medium intensity taxiway edge light.

The PRO APF MITL is certified for use worldwide. Multiple models designed to meet FAA, ICAO, and TP-312 standards. 

Certifications and compliances

  • FAA AC 150/5345-46 Current Edition: L-861T
  • ICAO Annex 14 - Blue 5.3.18.7 & 5.3.18.8
  • Canada TP312 Blue 5.3.10.13, B10, B11

Design Features

  • ETL certified
  • WaveTrac™ technology reduces power consumption up to 60% compared to incandescent
  • Supports universal power supply found in PRO APF in-pavement fixtures for minimized supply stock
  • Innovative design for ease of installation and maintenance
  • Removable nut secures glass dome to housing, allows for quick access to power supply and LED optical assembly
  • Built-in leveling bosses accept standard circular bubble level
  • Three screw leveling with hex head bolts
  • Available in installed heights of 14 inches (350mm), 24 inches (607mm) and 30 inches (759mm)
  • Compatible with 1.5" and 2" baseplate hubs
  • Long life LED technology with rated projected life greater than 50,000 hours at 6.6A
  • Highly durable cast aluminum housing painted yellow
  • Up to 5-step constant current operation
  • External power cord and ground option for non-FAA compatibility
  • Optional Energy-efficient arctic kit utilizes filament applied directly to the glass dome to minimize energy losses
  • Frangible coupling with integral fluid barrier to prevent ambient precipitation from entering base
  • LED and electronics housed in IP67 rated assembly
  • Typical fixture in-rush voltage of 1.5V
Spesifikasi

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
Tautan Unduh
X
Download Close