KnowledgeSearch
Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Sudah tidak diproduksi

MEDC DB12 Weatherproof Sounder Range

Eaton's Crouse-Hinds series MEDC DB12 range of sounders is designed for use in demanding indsutrial and marine envronments where a robust construction and high ingress protection rating is required. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

The body is manufactured completely from a UV stable glass reinforced polyester which is also highly flame retardant and impact resistant. Stainless steel screws are incorporated to ensure a corrosion free product.

Durable
Manufactured from UV stable GRP
Highly Certified
27 tones, user selectable
Durability
For use in harsh environmental conditions

Design features

  •  IP66 & IP67.
  •  Operating temperature: –67°F to 158°F, –55°C to +70°C.
  •  Corrosion resistant red painted GRP.
  •  Up to 110 dB(A) output.
  •  27 tones, user selectable.
  •  Tones comply with UKOOA/PFEER guidelines.
  •  Any two tones may be switched by the external  voltage supply (d.c. version).
  •  Retained stainless steel cover screws.
  •  Available compliant to AFNOR NF S 32 001. 

Standard materials

  • Body: UV stable glass reinforced polyester (GRP)
  • Retained stainless steel cover screws
Spesifikasi

Ordering Information

medc-db12-numbering-system.jpg
Tautan Unduh
X
Download Close