KnowledgeSearch
Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Sudah tidak diproduksi

MEDC XB11 5 Joule Ex Xenon Beacon Range

Eaton's Crouse-Hinds series MEDC XB11 range of 5J beacons is suitable for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

The beacon housing, including flamepaths, is manufactured completely from a UV-stable, glass reinforced polyester (GRP) - lightweight and corrosion free. 

This unit is available in a high number of configurations to suit your specification. Please download the datasheet for customization options.

Flexible
Can be painted to customer specification and fitted with identification labels
Safety
For use in potentially explosive atmospheres and harsh environments
Durability
Corrosion free GRP

Certifications and compliances

ATEX

  • Ex d Cert. no. BAS99ATEX2195
  • Certified to: EN60079-0, EN60079-1, EN60079-31
  • Ex II 2GD, Ex d IIB T4/T5/T6 Gb, Ex tb IIIC T75°C/T90°C/T105°C Db

IECEx Ex d

  • Cert. no. IECEx BAS 10.0101
  • Certified to: IEC60079-0, IEC60079-1, IEC60079-31
  • Ex d IIB T4/T5/T6 Gb, Ex tb IIIC 75°C/90°C/105°C Db

UL Haz Locs

  • Cert. no. E187894. Class I, Div 2, Groups C & D
  • Class I, Zones 1 & 2, AExd IIB T4 & T5

UL Ord Locs

  • Cert. no. S8128 visual signal device

TR CU Ex d

  • 1Ex d IIB T4/T5/T6 Gb, Ex tb IIIC 75°C/90°C/105°C Db

INMETRO Ex d

  • Ex d IIB T4/T5/T6 Gb, Ex tb IIIC 75°C/90°C/105°C Db

CQST

  • Ex d IIB T4/T5/T6 Gb, Ex tb IIIC 75°C/90°C/105°C Db

Design features

  • IP66 and IP67
  • Certified temperature from –67°F to +158°F, –55°C to +70°C
  • Corrosion resistant GRP
  • Optional stainless steel backstrap
  • Various lens colors
  • Optional lens guard
  • Optional telephone initiation
  • 2 x M20 cable entries or 2 x ½” NPT*
  • Earth continuity option*
  • Beacon/sounder combination unit available

*Model dependent

Standard materials

  • Body: glass reinforced polyester (GRP)
  • Lens: glass
  • Cover screws & backstrap: stainless steel 316
Spesifikasi

Ordering Information

medc-xb11-iec-numbering-system.jpg

Ordering Information - NEC applications (UL)

medc-xb11-nec-numbering-system.jpg
Tautan Unduh
X
Download Close