Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

DCTools Configuration Software

Eaton® DCTools is configuration software for field technicians installing and maintaining Eaton DC power systems. It is supplied at no charge by download from the Internet and simplifies the setup and operation of all Eaton DC power systems. With added flexibility, short installation time and access to operating data DC Tools can make the processes of power system installation and operation more efficient with the potential for real operating cost savings. 

Advantages of installing DCTools

DcTools is a major benefit during the installation, troubleshooting and support of any Eaton DC power system, CellSure battery monitoring systems and SiteSure ancillary monitoring and control systems. Other advantages of using DCTools are reduced installation times, lower fault response times, less need to visit sites and better access to operating data for fault analysis and operating conditions such as load growth.

Easy to setup

For added flexibility DCTools can connect to an Eaton DC power system in several ways: directly through a USB connection to an SC300 Controller, Ethernet LAN/WAN, RS232 serial connection; or through a dialup or cellular modem. DCTools is the ideal setup and diagnostic tool for field technicians. It provides an extremely effortless way for them to configure an Eaton DC product, and view status and alarm conditions.
Spesifikasi

Technical Specifications

Computer Minimum Requirements
 
Operating System
Windows XP, Window 7, Windows 8, Windows 10 Windows 8 and Windows 8 may require special installation procedure – refer Application Note AN0143
RAM
1GB
Internet connection

Required for download only 
Interfaces
 
Communications interfaces supported
Ethernet, USB, RS232, or modem
Availability
 
Free download
 http://dcpower.eaton.com/dc-products.asp