Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Terminal blocks

15104 Edge connector

Eaton’s 15104 edge connectors are one-sided right-angle mount edge connectors rated at 10A and 250V. These edge connectors can accommodate 6 to 28 poles with 0.375" (9.52 mm) center spacing.

Technical data sheets

15104 Edge connector data sheet
6 to 28 poles with 0.375" (9.52 mm) center spacing
Right angle mount
10 A, 300 V
Spesifikasi
For detailed specification information, please refer to the data sheet.
Ratings 10 A, 300 V  
Center Spacing 0.375” or 3/8” (9.52 mm)  
Wire Range #12-22 AWG Cu  
Number of Poles 6 to 28 poles  
Screw Size #6-32  
Torque Rating 12 lb-in  
Terminals Pressure plate terminals with screws set at 45° or 90° angle  
Contacts Tuning fork design of 0.021” thick phosphorus bronze with 0.0001” bright tin-plating
 
Material  Black, UL Rated 94V0 Thermoplastic
 
Operating Temperature +95 °C maximum
 
Agency information UL File E62622, CSA File 47235
 
Tautan Unduh
X
Download Close