Eaton’s MDA and MDP (high voltage) time delay, ceramic tube 1/4" x 1-1/4" ferrule fuses are designed to UL 248-14 for overcurrent protection of electronic circuits where inrushes may be present. Order in cartridge fuse format and install into a Bussmann Series fuse holder, block, or fuse clip, or purchase with available axial leads for thru-hole installation.
MDA- 3AB 1/4" x 1-1/4" (6.35 mm x 31.75 mm) ceramic tube time delay fuse
HFA In-line fuse holder
HFB In-line fuse holder
HKP Panel mount fuse holder
S-8000 Panel mount fuse block