Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Fuses

TCP SMD fuse

Eaton’s TCP time delay 10 x 2.5 mm surface mount telecom fuses are designed for overcurrent protection of subscriber line interface cards. As the first and most reliable surface mount telecom circuit protector, this fuse complies with telecom regulatory standards including Bellcore GR 1089, UL 1950/60950 and FCC part 68. This fuse eliminates the need for a current limiting resistor. This is a RoHS compliant fuse.

Spesifikasi

Specifications

Tautan Unduh
X
Download Close