Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Quick mounting set
Snap or unsnap luminaire for ease of installation and maintenance
Homogenized illumination
Lightguide technology for perfect backlighting
Reduced consumption
Possibility to set the illumination to one face only

Features

  • Homogenized illumination
  • High luminance of white contrast colour >500 cd/m²
  • Fast installation thanks to easy to handle snap connections
  • Reliable monitoring with CG-S technology without the need of a data cable
  • 20m and 30m viewing distance, single or double sided
  • Including set of inlay pictograms
  • Same aesthetic either in IP43 or IP65 versions
  • Robust construction, IK07
  • Slim housing (50 mm), unobtrusive appearance

Go further with additional options

FlexiTech EC exists in 20m and 30m viewing distances, single or double-sided, to accommodate all escape routes. It offers solutions to most of your projects (commercial to industry applications) and for most of configurations you can face in a building thanks to a wide range of accessories:

  • Tube suspension kit (50 and 150 cm)
  • Chain fastening
  • Wall bracket
  • Metal cover in 3 different colors
FlexiTech Exit Ceiling 20m CG-S
FlexiTech EC 20m
FlexiTech EC 30m with suspension kit 0.50m
Tube suspension kit
FlexiTech Exit Ceiling 30m CG-S
FlexiTech EC 30m
FlexiTech EC 30m with wall bracket
Wall bracket

Fixing base - Ease of installation and maintenance

The fixing base is fixed to the support or to the mounting accessory (wall bracket or suspension option), FlexiTech EC luminaire snaps onto it.

This fixing base can be installed very early in the construction phase to prevent risk of damage of the luminaire (shock, repetitive mains failure, stealing, etc.).

The luminaire can be easily unclipped to check configuration or in case of maintenance inspection.

eaton-emergency-lighting-exit-flexitech-ec-fixing-base-assembling.png

Innovations that make wiring easier

eaton-emergency-lighting-exit-flexitech-ec-fixing-base.png

The fixing base is designed for in and out wiring, it is equipped with 4 cables entries in rubber (2 for cable size : 6 to 13.5 mm, 2 for cable size : 6 to 10.5 mm).

Cables entries are made in thermoplastic elastomer (special rubber), no more need to break plastic parts and it closes all possible spaces between parts, minimizing bug and dust penetration into the housing.

Pluggable screwless terminal blocks with double connection and the 4 cable entries in rubber ease the wiring.

IP65 variants use inner gasket and cable entries in a specific compound developed by automotive industry for harsh environment.

Perfect illumination

FlexiTech EC 30m with wall bracket and light on

The light guide technology brings a homogenized illumination for all formats of exit signs luminaires.

Highly efficient - optimal brightness ensures good recognition and the low power consumption reduces the operating cost.

Possibility to set the illumination to one face only (case of single side use) to limit power consumption.

Robust - Made to last

Made to last

  • High impact resistance (IK07), perfect solution for education and harsh environments
  • Eco-design and premium plastics
  • Rubber and thermoplastic elastomer components close all possible space between parts, avoiding bugs and dust entrance into the housing
  • Reliable electronics and low power consumption
  • High LED life time reduces the maintenance cost

One product family, one look, meet hundreds of project requirements.

Solving complex projects and exacting requirements quickly and efficiently is a great responsibility. Building upon the success of FlexiTech ED and SE, the latest additions to the range make selecting the right emergency luminaire even simpler. The new FlexiTech family members EW, EC and SU offer flexible design, ingenious install and robust construction - which are available in multiple formats, technologies, finishes, mounting options (and so much more) - to ensure you have one familiar product family that you can depend on to meet all your project requirements.

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.

Custom-made products tailored to suit the unique requirements of your project

Paint customization

Perfect integration of luminaires into buildings' architecture is always a challenge.

Eaton helps you meet this challenge with a range of painted accessories.

  • Colored metal covers
  • Colored recessed bases
  • Specific integrating or fastening systems
eaton-emergency-lighting-self-contained-exit-flexitech-ew-ft1ew-metal-cover-dark-grey.jpg

Pictogram customization

The role of exit sign luminaires may not always be showing the escape route. Sometimes, it is necessary to easily identify the location of safety equipment, refuge, assembly point. etc.

Eaton has developed a core range of specific pictograms for several product families to cover most of those signage requirements.

Want to find out more or don't see the pictogram you require? Contact our sales team and they'll be happy to discuss the specifics needs of a project with you.

Spesifikasi

PRODUCT CODES

Luminaires

Order code Description
FT2EC4ICGS FlexiTech Exit Ceiling 20m CG-S, IP43
FT2EC4ICGSIP FlexiTech Exit Ceiling 20m CG-S, IP65
FT3EC4ICGS FlexiTech Exit Ceiling 20m CG-S, IP43
FT3EC4ICGSIP FlexiTech Exit Ceiling 20m CG-S, IP65

Accessories

Order code Description
FTECCC-TSK50 FT EC & CC, Tube Suspension Kit, 50cm, IP43
FTECCC-TSK50-B
FT EC & CC, Tube Suspension Kit, 50cm, IP43, Black mat RAL9005
FTECCC-TSK50-DG FT EC & CC, Tube Suspension Kit, 50cm, IP43, Dark Grey RAL7015
FTECCC-TSK50-S FT EC & CC, Tube Suspension Kit, 50cm, IP43, Silver RAL9007
FTECCC-TSK150 FT EC & CC, Tube Suspension Kit, 150cm, IP43
FTECCC-TSK150-B FT EC & CC, Tube Suspension Kit, 150cm, IP43, Black mat RAL9005
FTECCC-TSK150-DG FT EC & CC, Tube Suspension Kit, 150cm, IP43, Dark Grey RAL7015
FTECCC-TSK150-S FT EC & CC, Tube Suspension Kit, 150cm, IP43, Silver RAL9007
FT2ECCC-WB FT2 EC & CC, Wall Bracket, IP43
FT2ECCC-WB-B FT2 EC & CC, Wall Bracket, IP43, Black mat RAL9005
FT2ECCC-WB-DG FT2 EC & CC, Wall Bracket, IP43, Dark Grey RAL7015
FT2ECCC-WB-S FT2 EC & CC, Wall Bracket, IP43, Silver RAL9007
FT3ECCC-WB FT3 EC & CC, Wall Bracket, IP43
FT3ECCC-WB-B FT3 EC & CC, Wall Bracket, IP43, Black mat RAL9005
FT3ECCC-WB-DG FT3 EC & CC, Wall Bracket, IP43, Dark Grey RAL7015
FT3ECCC-WB-S FT3 EC & CC, Wall Bracket, IP43, Silver RAL9007
FT2EC-MC-B FT2 EC, Metal Cover, Black mat RAL9005
FT2EC-MC-BG FT2 EC, Metal Cover, Dark Grey RAL7015
FT2EC-MC-S FT2 EC, Metal Cover, Silver RAL9007
FT3EC-MC-B FT3 EC, Metal Cover, Black mat RAL9005
FT3EC-MC-DG FT3 EC, Metal Cover, Dark Grey RAL7015
FT3EC-MC-B FT3 EC, Metal Cover, Silver RAL9007
E-WIRINGSET-IP Wiring Set IP65, SC & CPS luminaires
FTECCC-CF FT EC & CC, Chain fastening
FT1SU-RP FT1 SU, Renovation plate
FT2-4I FT2 EW & EC, 4 pictos (D,L,R,U), ISO
FT3-4I FT3 EW & EC, 4 pictos (D,L,R,U), ISO

Pictograms 20m

Order code Description
   
FT2EWEC-PICTO-UR FlexiTech 20m, Picto, ISO7010-E002 U/R, Exit Up Right FT2EWEC-PICTO-EWR FlexiTech 20m, Picto, ISO7010-E016, Escape Window Right
FT2EWEC-PICTO-DR FlexiTech 20m, Picto, ISO7010-E002 D/R, Exit Down Right FT2EWEC-PICTO-EWD FlexiTech 20m, Picto, ISO7010-E016, Escape Window Down
FT2EWEC-PICTO-DL FlexiTech 20m, Picto, ISO7010-E001 D/L, Exit Down Left FT2EWEC-PICTO-RWL FlexiTech 20m, Picto, ISO7010-E017, Rescue Window Left
FT2EWEC-PICTO-UL FlexiTech 20m, Picto, ISO7010-E001 U/L, Exit Up Left FT2EWEC-PICTO-RWR FlexiTech 20m, Picto, ISO7010-E017, Rescue Window Right
FT2EWEC-PICTO-DMD FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow Down FT2EWEC-PICTO-RWD FlexiTech 20m, Picto, ISO7010-E017, Rescue Window Down
FT2EWEC-PICTO-DML FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow Left FT2EWEC-PICTO-MP FlexiTech 20m, Picto, ISO7010-E007, Meeting Point
FT2EWEC-PICTO-DMR FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door arrow Right FT2EWEC-PICTO-CR FlexiTech 20m, Picto, ISO7010-E003, First-Aid
FT2EWEC-PICTO-DMU FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door arrow Up FT2EWEC-PICTO-H FlexiTech 20m, Picto, Hydrant
FT2EWEC-PICTO-DML1 FlexiTech 20m, Picto, DIN4844, Man in wheel chair & arrow Left FT2EWEC-PICTO-FEX FlexiTech 20m, Picto, ISO7010-F001, Fire Extinguisher
FT2EWEC-PICTO-DMR1 FlexiTech 20m, Picto, DIN4844, Man in wheel chair & arrow Right FT2EWEC-PICTO-FHO FlexiTech 20m, Picto, ISO7010-F002, Fire Hose
FT2EWEC-PICTO-DMD1 FlexiTech 20m, Picto, DIN4844, Man in wheel chair & arrow Down FT2EWEC-PICTO-INFO FlexiTech 20m, Picto, ISO7001/P-I PF001, INFO
FT2EWEC-PICTO-EWL FlexiTech 20m, Picto, ISO7010-E016, Escape Window Left FT2EWEC-PICTO-WC FlexiTech 20m, Picto, ISO7001/P-I PF003, WC

Pictograms 30m

Order code Description
   
FT3EWEC-PICTO-UR FlexiTech 30m, Picto, ISO7010-E002 U/R, Exit Up Right FT3EWEC-PICTO-EWR FlexiTech 30m, Picto, ISO7010-E016, Escape Window Right
FT3EWEC-PICTO-DR FlexiTech 30m, Picto, ISO7010-E002 D/R, Exit Down Right FT3EWEC-PICTO-EWD FlexiTech 30m, Picto, ISO7010-E016, Escape Window Down
FT3EWEC-PICTO-DL FlexiTech 30m, Picto, ISO7010-E001 D/L, Exit Down Left FT3EWEC-PICTO-RWL FlexiTech 30m, Picto, ISO7010-E017, Rescue Window Left
FT3EWEC-PICTO-UL FlexiTech 30m, Picto, ISO7010-E001 U/L, Exit Up Left FT3EWEC-PICTO-RWR FlexiTech 30m, Picto, ISO7010-E017, Rescue Window Right
FT3EWEC-PICTO-DMD FlexiTech 30m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow Down FT3EWEC-PICTO-RWD FlexiTech 30m, Picto, ISO7010-E017, Rescue Window Down
FT3EWEC-PICTO-DML FlexiTech 30m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow Left FT3EWEC-PICTO-MP FlexiTech 30m, Picto, ISO7010-E007, Meeting Point
FT3EWEC-PICTO-DMR FlexiTech 30m, Picto, FDX08-040-3 T28, Man in wheel chair door arrow Right FT3EWEC-PICTO-CR FlexiTech 30m, Picto, ISO7010-E003, First-Aid
FT3EWEC-PICTO-DMU FlexiTech 30m, Picto, FDX08-040-3 T28, Man in wheel chair door arrow Up FT3EWEC-PICTO-H FlexiTech 30m, Picto, Hydrant
FT3EWEC-PICTO-DML1 FlexiTech 30m, Picto, DIN4844, Man in wheel chair & arrow Left FT3EWEC-PICTO-FEX FlexiTech 30m, Picto, ISO7010-F001, Fire Extinguisher
FT3EWEC-PICTO-DMR1 FlexiTech 30m, Picto, DIN4844, Man in wheel chair & arrow Right FT3EWEC-PICTO-FHO FlexiTech 30m, Picto, ISO7010-F002, Fire Hose
FT3EWEC-PICTO-DMD1 FlexiTech 30m, Picto, DIN4844, Man in wheel chair & arrow Down FT3EWEC-PICTO-INFO FlexiTech 30m, Picto, ISO7001/P-I PF001, INFO
FT3EWEC-PICTO-EWL FlexiTech 30m, Picto, ISO7010-E016, Escape Window Left FT3EWEC-PICTO-WC FlexiTech 30m, Picto, ISO7001/P-I PF003, WC

TECHNICAL SPECIFICATIONS

Viewing distance: 20m | 30m
Luminous flux ΦE/ΦN at the end
of rated operating time:
100 %
Housing Material: Polycarbonate
Housing Color: White RAL 9003
Weight: FT2EC4ICGS, FT2EC4ICGSIP: 0.56 kg
FT3EC4ICGS, FT3EC4ICGSIP: 1.2 kg
Type of mounting: Ceiling-surface mounting
Protection category: IP43 | IP65
Insulation class: II
Mechanical impact resistance: IK07
Connection terminals:
3 x 2 x 2.5 mm²
Connection voltage: 220 – 240 V AC, 50/60 Hz
176 V – 275 V DC
Current consumption - battery operation (220 V):

FT2EC4ICGS, FT2EC4ICGSIP: 1 side: 3.2mA - 2 sides: 5.5 mA
FT3EC4ICGS, FT3EC4ICGSIP: 1 side: 6.5mA - 2 sides: 10.7 mA

Power consumption mains operation
(apparent power / effective power):
FT2EC4ICGS, FT2EC4ICGSIP: 1 side: 3 VA / 1.1 W - 2 sides: 3.5 VA / 1.4 W
FT3EC4ICGS, FT3EC4ICGSIP: 1 side: 3.8 VA / 1.7 W - 2 sides: 5.2 VA / 2.7 W
Inrush current: 1.5 A
Permissible ambient temperature: -20 °C to +40 °C
Light source: LED stripe
Tautan Unduh
X
Download Close