Eaton supports emergency lighting designers and installers in maximizing their time and efficiency through a single, high quality, easy to install product family sharing the same, slimline look and feel, and meeting most of projects’ requirements. Its eco-design, robust construction, premium plastics, innovative waterproofing technologies, reliable electronics and low power consumption make FlexiTech a sustainable range, made to last.
FlexiTech EC, single or double sided Exit sign Ceiling mounted, delivers 20m or 30m viewing distances and comes with four non-adhesive inlay exit legends. Homogenized illumination of the pictogram and Increased Affordance optional functionality will make even more visible the exit sign for safer evacuation.
The use of LEDs, long life components, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.
FlexiTech EC exists in 20m and 30m viewing distances, single or double-sided, to accommodate all escape routes. It offers solutions to most of your projects (commercial to industry applications) and for most of configurations you can face in a building thanks to a wide range of accessories:
The fixing base is fixed to the support or to the mounting accessory (wall bracket or suspension option), FlexiTech EC luminaire snaps onto it.
This fixing base can be installed very early in the construction phase to prevent risk of damage of the luminaire (shock, repetitive mains failure, stealing, etc.).
The luminaire can be easily unclipped to check configuration or in case of maintenance inspection.
The fixing base is designed for in and out wiring, it is equipped with 4 cables entries in rubber (2 for cable size : 6 to 13.5 mm, 2 for cable size : 6 to 10.5 mm).
Cables entries are made in thermoplastic elastomer (special rubber), no more need to break plastic parts and it closes all possible spaces between parts, minimizing bug and dust penetration into the housing.
Pluggable screwless terminal blocks with double connection and the 4 cable entries in rubber ease the wiring.
IP65 variants use inner gasket and cable entries in a specific compound developed by automotive industry for harsh environment.
The light guide technology brings a homogenized illumination for all formats of exit signs luminaires.
Highly efficient - optimal brightness ensures good recognition and the low power consumption reduces the operating cost.
Brightness is selectable in two steps in mains operation (eg. theater: 50 cd/m², Supermarket: 500 cd/m²) and additional setting (30%, 70%, 100%).
Possibility to set the illumination to one face only (case of single side use) to limit power consumption.
Perfect integration of luminaires into buildings' architecture is always a challenge.
Eaton helps you meet this challenge with a range of painted accessories.
The role of exit sign luminaires may not always be showing the escape route. Sometimes, it is necessary to easily identify the location of safety equipment, refuge, assembly point. etc.
Eaton has developed a core range of specific pictograms for several product families to cover most of those signage requirements.
Want to find out more or don't see the pictogram you require? Contact our sales team and they'll be happy to discuss the specifics needs of a project with you.
| Order code | Description |
| FT2EC4ICGL18 | FlexiTech Exit Ceiling 20m CGL+, 1-8H |
| FT2EC4ICGL18IP |
FlexiTech Exit Ceiling 20m CGL+, 1-8H, IP |
| FT3EC4ICGL18 | FlexiTech Exit Ceiling 30m CGL+, 1-8H |
| FT3EC4ICGL18IP |
FlexiTech Exit Ceiling 30m CGL+, 1-8H, IP |
| Order code | Description |
| FTECCC-TSK50 | FT EC & CC, Tube Suspension Kit, 50cm, IP43 |
| FTECCC-TSK50-B |
FT EC & CC, Tube Suspension Kit, 50cm, IP43, Black mat RAL9005 |
| FTECCC-TSK50-DG | FT EC & CC, Tube Suspension Kit, 50cm, IP43, Dark Grey RAL7015 |
| FTECCC-TSK50-S | FT EC & CC, Tube Suspension Kit, 50cm, IP43, Silver RAL9007 |
| FTECCC-TSK150 | FT EC & CC, Tube Suspension Kit, 150cm, IP43 |
| FTECCC-TSK150-B | FT EC & CC, Tube Suspension Kit, 150cm, IP43, Black mat RAL9005 |
| FTECCC-TSK150-DG | FT EC & CC, Tube Suspension Kit, 150cm, IP43, Dark Grey RAL7015 |
| FTECCC-TSK150-S | FT EC & CC, Tube Suspension Kit, 150cm, IP43, Silver RAL9007 |
| FT2ECCC-WB | FT2 EC & CC, Wall Bracket, IP43 |
| FT2ECCC-WB-B | FT2 EC & CC, Wall Bracket, IP43, Black mat RAL9005 |
| FT2ECCC-WB-DG | FT2 EC & CC, Wall Bracket, IP43, Dark Grey RAL7015 |
| FT2ECCC-WB-S | FT2 EC & CC, Wall Bracket, IP43, Silver RAL9007 |
| FT3ECCC-WB | FT3 EC & CC, Wall Bracket, IP43 |
| FT3ECCC-WB-B | FT3 EC & CC, Wall Bracket, IP43, Black mat RAL9005 |
| FT3ECCC-WB-DG | FT3 EC & CC, Wall Bracket, IP43, Dark Grey RAL7015 |
| FT3ECCC-WB-S | FT3 EC & CC, Wall Bracket, IP43, Silver RAL9007 |
| FT2EC-MC-B | FT2 EC, Metal Cover, Black mat RAL9005 |
| FT2EC-MC-BG | FT2 EC, Metal Cover, Dark Grey RAL7015 |
| FT2EC-MC-S | FT2 EC, Metal Cover, Silver RAL9007 |
| FT3EC-MC-B | FT3 EC, Metal Cover, Black mat RAL9005 |
| FT3EC-MC-DG | FT3 EC, Metal Cover, Dark Grey RAL7015 |
| FT3EC-MC-B | FT3 EC, Metal Cover, Silver RAL9007 |
| E-WIRINGSET-IP | Wiring Set IP65, SC & CPS luminaires |
| FTECCC-CF | FT EC & CC, Chain fastening |
| FT1SU-RP | FT1 SU, Renovation plate |
| EMN | Magnet for lighting configuration and manual tests |
| FT-BATLL2 | FT, Batt LiFePO4 long life, 3,2V_1500mAh |
| FT2-4I | FT2 EW & EC, 4 pictos (D,L,R,U), ISO |
| FT3-4I | FT3 EW & EC, 4 pictos (D,L,R,U), ISO |
| Order code | Description |
||
| FT2EWEC-PICTO-UR | FlexiTech 20m, Picto, ISO7010-E002 U/R, Exit Up Right | FT2EWEC-PICTO-EWR | FlexiTech 20m, Picto, ISO7010-E016, Escape Window Right |
| FT2EWEC-PICTO-DR | FlexiTech 20m, Picto, ISO7010-E002 D/R, Exit Down Right | FT2EWEC-PICTO-EWD | FlexiTech 20m, Picto, ISO7010-E016, Escape Window Down |
| FT2EWEC-PICTO-DL | FlexiTech 20m, Picto, ISO7010-E001 D/L, Exit Down Left | FT2EWEC-PICTO-RWL | FlexiTech 20m, Picto, ISO7010-E017, Rescue Window Left |
| FT2EWEC-PICTO-UL | FlexiTech 20m, Picto, ISO7010-E001 U/L, Exit Up Left | FT2EWEC-PICTO-RWR | FlexiTech 20m, Picto, ISO7010-E017, Rescue Window Right |
| FT2EWEC-PICTO-DMD | FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow Down | FT2EWEC-PICTO-RWD | FlexiTech 20m, Picto, ISO7010-E017, Rescue Window Down |
| FT2EWEC-PICTO-DML | FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow Left | FT2EWEC-PICTO-MP | FlexiTech 20m, Picto, ISO7010-E007, Meeting Point |
| FT2EWEC-PICTO-DMR | FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door arrow Right | FT2EWEC-PICTO-CR | FlexiTech 20m, Picto, ISO7010-E003, First-Aid |
| FT2EWEC-PICTO-DMU | FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door arrow Up | FT2EWEC-PICTO-H | FlexiTech 20m, Picto, Hydrant |
| FT2EWEC-PICTO-DML1 | FlexiTech 20m, Picto, DIN4844, Man in wheel chair & arrow Left | FT2EWEC-PICTO-FEX | FlexiTech 20m, Picto, ISO7010-F001, Fire Extinguisher |
| FT2EWEC-PICTO-DMR1 | FlexiTech 20m, Picto, DIN4844, Man in wheel chair & arrow Right | FT2EWEC-PICTO-FHO | FlexiTech 20m, Picto, ISO7010-F002, Fire Hose |
| FT2EWEC-PICTO-DMD1 | FlexiTech 20m, Picto, DIN4844, Man in wheel chair & arrow Down | FT2EWEC-PICTO-INFO | FlexiTech 20m, Picto, ISO7001/P-I PF001, INFO |
| FT2EWEC-PICTO-EWL | FlexiTech 20m, Picto, ISO7010-E016, Escape Window Left | FT2EWEC-PICTO-WC | FlexiTech 20m, Picto, ISO7001/P-I PF003, WC |
| Order code | Description |
||
| FT3EWEC-PICTO-UR | FlexiTech 30m, Picto, ISO7010-E002 U/R, Exit Up Right | FT3EWEC-PICTO-EWR | FlexiTech 30m, Picto, ISO7010-E016, Escape Window Right |
| FT3EWEC-PICTO-DR | FlexiTech 30m, Picto, ISO7010-E002 D/R, Exit Down Right | FT3EWEC-PICTO-EWD | FlexiTech 30m, Picto, ISO7010-E016, Escape Window Down |
| FT3EWEC-PICTO-DL | FlexiTech 30m, Picto, ISO7010-E001 D/L, Exit Down Left | FT3EWEC-PICTO-RWL | FlexiTech 30m, Picto, ISO7010-E017, Rescue Window Left |
| FT3EWEC-PICTO-UL | FlexiTech 30m, Picto, ISO7010-E001 U/L, Exit Up Left | FT3EWEC-PICTO-RWR | FlexiTech 30m, Picto, ISO7010-E017, Rescue Window Right |
| FT3EWEC-PICTO-DMD | FlexiTech 30m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow Down | FT3EWEC-PICTO-RWD | FlexiTech 30m, Picto, ISO7010-E017, Rescue Window Down |
| FT3EWEC-PICTO-DML | FlexiTech 30m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow Left | FT3EWEC-PICTO-MP | FlexiTech 30m, Picto, ISO7010-E007, Meeting Point |
| FT3EWEC-PICTO-DMR | FlexiTech 30m, Picto, FDX08-040-3 T28, Man in wheel chair door arrow Right | FT3EWEC-PICTO-CR | FlexiTech 30m, Picto, ISO7010-E003, First-Aid |
| FT3EWEC-PICTO-DMU | FlexiTech 30m, Picto, FDX08-040-3 T28, Man in wheel chair door arrow Up | FT3EWEC-PICTO-H | FlexiTech 30m, Picto, Hydrant |
| FT3EWEC-PICTO-DML1 | FlexiTech 30m, Picto, DIN4844, Man in wheel chair & arrow Left | FT3EWEC-PICTO-FEX | FlexiTech 30m, Picto, ISO7010-F001, Fire Extinguisher |
| FT3EWEC-PICTO-DMR1 | FlexiTech 30m, Picto, DIN4844, Man in wheel chair & arrow Right | FT3EWEC-PICTO-FHO | FlexiTech 30m, Picto, ISO7010-F002, Fire Hose |
| FT3EWEC-PICTO-DMD1 | FlexiTech 30m, Picto, DIN4844, Man in wheel chair & arrow Down | FT3EWEC-PICTO-INFO | FlexiTech 30m, Picto, ISO7001/P-I PF001, INFO |
| FT3EWEC-PICTO-EWL | FlexiTech 30m, Picto, ISO7010-E016, Escape Window Left | FT3EWEC-PICTO-WC | FlexiTech 30m, Picto, ISO7001/P-I PF003, WC |
| Mounting method: | Ceiling surface mounting | Pendant | Supporting bracket |
| Light source: | LED not exchangeable |
| Housing Material: | Polycarbonate |
| Housing Color: | White RAL9003 |
| Rated supply voltage, Frequency: | 230 V AC, 50/60 Hz |
| Protection class: | II |
| Degree of protection (IP): | IP43 | IP65 |
| Duration: | 1-2-3-8h Configurable |
| Luminous flux at emergency operation: | N/A |
| Viewing distance: | 20m | 30m |
| Degree of impact resistance (IK): | IK07 |
| Operation: | Maintained / Non-Maintained (M / NM) |
| Testing system: | Auto-Test | CGLine+ |
| Luminaire type: | Exit sign luminaire |