Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Enclosure accessories

B-Line series mounting panels

Eaton offers a wide variety of mounting panels for B-Line series electrical enclosures.   These include the following options:

  • Solid mounting panels
  • Perforated mounting panels
  • Flanged mounting panels
  • Wood back panels
  • Swing gate panels 
  • Kits and accessories

Download the B-Line series environmental enclosures accessories section for additional information.

JIC swing panel accessory kit 

  • For use with JIC enclosures 8" x 6" or larger
  • Allows for easy of access to mount equipment within the enclosure
  • Mounting panels sold separately

NEMA swing panel accessory kit

  • For use with Type 4X and Type 12 single door enclosures 16" x 12" or larger 
  • Can also be used with larger Type 12 CHSC and Type 3R RCH enclosures
  • Allows for ease of access to mount equipment within the enclosure
  • Mounting panels sold separately
Spesifikasi

Tunjukkan perbedaan
Hanya tampilkan perbedaan
Sembunyikan yang kosong

B-Line series mounting panels

Eaton offers a wide variety of mounting panels for B-Line series electrical enclosures.  For more information, view the accessories section of the B-Line series electrical enclosure catalog.

SKU data coming soon!

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.
Tautan Unduh
X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.