Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Standard enclosures and junction boxes

Type 3 and 3R junction boxes

B-Line series electrical Type 3 and 3R junction boxes are used as wiring boxes, junction and pull boxes.

Type 3R junction box

  • UL 50 listed, Type 3R 
  • CSA C22.2 No. 40 certified, Type 3R 
  • Conforms to NEMA standard for Type 3R
  • Screw cover and hinge cover options available
  • Protects against falling rain, sleet and external ice formation
type-3r-junction-hinge-cover-enclosure.jpg

Type 3 junction gasketed screw cover box

  • UL 508A listed, Type 3 and Type 12
  • Conforms to NEMA standard for Type 3 and Type 12 
  • Protects against windblown dust, rain, sleet, external ice formation and dripping non-corrosive liquids
type-3-junction-screw-cover-gasketed-enclosure.jpg

Type 3 weatherproof screw cover junction

  • UL 50 listed, Type 3 and Type 12
  • CSA C22.2 No. 40 certified, Type 3 and Type 12 
  • Conforms to NEMA standard for Type 3 and Type 12
  • Protects against windblown dust, rain, sleet and external ice formation
type-3-junction-weatherproof-screw-cover-enclosure.jpg
Spesifikasi

Tunjukkan perbedaan
Hanya tampilkan perbedaan
Sembunyikan yang kosong

B-Line series Type 3 and 3R junction boxes

For more information, view the Type 3 and 3R enclosure section of the B-Line series electrical enclosure catalog.

SKU data coming soon!

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.
Tautan Unduh
X
Download Close