KnowledgeSearch
Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Hand lamps and portables

CEAG SEB Explosion-protected Search Lights

CEAG SEB explosion-protected portable search lights from Eaton's Crouse-Hinds Division provide a strong and reliable light source for inspection, maintenance and repair work in explosive gas and dust atmospheres.

Equipped with an integrated emergency lighting function, the SEB can also be used for control and rescue operations of fire departments and emergency services.  When used with colored slip-on filters, they are also suitable for signaling and warning purposes.

Certifications and compliances

 

SEB 10/SEB 10 L models:

  • EC-Type Examination Certificate: BVS 15 ATEX E 122 X
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex e ib mb IIC T4 Gb; Ex II 2 D Ex tb IIIC T85°C Db
  • EC-Type approval acc. guideline 2009/19/EG (EMV in vehicles): e1 058129
  • Degree of protection accd. to EN 60529: IP66

SEB 9/SEB 9 L models:

  • EC-Type Examination Certificate: BVS 09 ATEX E 005 (SEB 9 only); BVS 08 ATEX E 116 (SEB 9 L only)
  • EC-Type approval acc. guideline 2009/49/EC (EMV in vehicles): e1 035969
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex e ib IIC T4 Gb; Ex II 2 D Ex tb IIIC T85°C Db
  • Degree of protection accd. to EN 60529: IP65

SEB 8/SEB 8 L models:

  • EC-Type Examination Certificate: BVS 08 ATEX E 116
  • EC-Type approval acc. guideline 2009/19/EG (EMV in vehicles): e1 035969
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex e ib IIC T4 Gb; Ex II 2 D Ex tb IIIC T85°C Db
  • Degree of protection accd. to EN 60529: IP65

Design features

  • Increased operational safety
  • Innovative LED lens system with optimized light power (SEB 10): up to 365 lumens
  • Broken filament detection and automatic switch over to secondary light for halogen version
  • Focusing beam – from search light to work light (SEB 8/9) or two-lens system with search and work light (SEB 10)
  • No overcharging of the battery due to a recharge dependent on the used capacity
  • High degree of protection: IP65

Standard materials

  • Enclosure – polyamide
  • Light aperture – mineral glass
Spesifikasi

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under "Catalogs" or "Brochures".
Tautan Unduh
X
Download Close