Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

Moduseal IP54 - Recessed panel LED ceiling luminaire

In areas requiring an increased level of ingress protection, the Moduseal provides the ideal solution. With IP54 seal rating, water and dust are prevented from penetrating the luminaire from below the ceiling. Kitchens, laboratories and hospitals all demand the degree of sealing achieved by Moduseal.

The Moduseal is also available with an fully integrated emergency conversion complete with 3 hour duration, ideal for use on defined escape routes in ambient temperatures of 5°c to 25°c.

Efficacies
High efficacies of up to 119 Lm/cW
Protection
IP54 dust proof and splash proof for high level of protection
TPa
High performance TPa flame retardant panel

Self-extinguishing TP(a) polycarbonate diffuser, protecting life and property

The Moduseal has been constructed of TPa rated opal material with the body designed as a full box steel construction, powder coated RA9016 white, providing additional peace of mind for each application.

For the standard variants, the Moduseal is suitable for ambient temperatures of -10°c to 25°c.

TPa Logo - Lighting Solutions

Discreet plug and socket; designed to support your installation

The Moduseal has been designed with a plug and socket on the side of the luminaire for a rapid simple installation. Additional diffuser security screws are also included for extra protection and peace of mind in IP54 environments. When installing the Moduseal, it is recommended when installing into a ceiling void that the rear of the housing trim is sealed into the ceiling using a suitable gasket or sealant.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

From reduced glare to minimalist designs, view the rest of our innovative range of recessed lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
Spesifikasi

Part numbers

Catalogue Number Description Lumen Output Wattage (W) Efficacy (Llm/cW) Weight (Kg)
MSIA66364KZ  Moduseal IP54 Recessed 3600lms, 4000K, FO  3778  31.8  118.8  5.1
MSIA66484KZ Moduseal IP54 Recessed 4800lms, 4000K, FO  4788  41.2  116.2  5.1
MSIA66584KZ

Moduseal IP54 Recessed 5800lms, 4000K, FO

5784 51.0 113.2  5.1

For DALI Dimming option replace character Z with DD, e.g. MSIA66364KZ becomes MSIA66364KDD

For DALI EM PRO emergency options replace add character P as a suffix, e.g. ELMSIA66364KZDD becomes ELMSIA66364KZP

Technical Specification

Light Source and Control Gear Options

LED – high output, high efficiency LED chip set optimized for maximum efficiency

Energy efficient LED drivers

ENEC

Options

Fully integrated emergency conversion with 3 hour duration

Suitable for use on defined escape routes

Materials

Body – full box steel construction, powder coated RA9016 white

LED panel – TPa rated opal material

Installation notes

For ceiling type compatibility refer to the installation guide

May be used with prepared aperture ceilings which are suitably reinforced

Rear socket and plug (included) for rapid installation

Draw up applications only - supplied with MSBK brackets

Due to the position of the mains connector, the maximum ‘T’ ceiling height is 55mm

Specification To specify state: Modular recessed luminaire, IP54 full box steel construction body with post coat powder paint, TPa polycarbonate panel sheet steel frame with RAL9016 finish, securely fixed and with gaskets to achieve IP54 from below ceiling as Eaton’s Moduseal range, part no. ________
Tautan Unduh
X
Download Close