Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

Varsity LED - Tamper-resistant IP40 linear light

The popular and well-proven Varsity range now offers more performance and choice with the introduction of new LED options. The attractive, contemporary styling and clean lines virtually eliminate dust traps, Varsity is IP40 rated when surface mounted. 

Suspended or surface mounted, Varsity offers an excellent lighting solution for a multitude of applications. With secure tamper-resistant end caps and diffuser to help prevent unauthorised removal.

Our comprehensive lighting products are designed, developed and manufactured at the same facility, surrounded by a project design department, customer support and technical service teams to provide full lighting solutions.

Efficient
High frequency drivers as standard
Secure
Tamper resistant end caps and diffuser
Protection
IP40 rated when surface mounted

One fixing, one light, one flexible solution

Guidance when you need it most – choose our Varsity LED Emergency variant to get additional reassurance in the most challenging circumstances and reduce installation costs.

Illumination you can rely on

In line with the intention of EN12464-1, the high performance satin diffusers with translucent ends allow additional light to fall onto the mounting surface.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
Spesifikasi

Part numbers

Cat No  Lumen Output  Wattage  Llm/cW  Weight (kg)  Emergency Cat No  Weight (kg)
VYLP904KZ  9343 103.0 90.71 4.1 ELVYLP904KZ  4.5
VYLP804KZ  8310 88.8 93.54 4.1 ELVYLP804KZ 4.5
VYLP704KZ  7322 76.4 95.98 4.1 ELVYLP704KZ 4.5
VYLP504KZ  5113 58.6 87.25 3.7 ELVYLP504KZ 3.9
VYLP404KZ  4009 43.4 92.47 3.7 ELVYLP404KZ 3.9
VYLP304KZ  2991 28.9 103.47 3.7  ELVYLP304KZ  3.9
For DALI dimming option, replace part number character Z with DD, e.g. VYLP904KZ becomes VYLP904KDD
Accessories           
Description  Cat No  Weight (kg)        
Additional BESA Mounting Kit  VYBMK  0.25        

Technical specification

Lamp and Control Gear Options • High efficacy LED linear light engines 4000°K
• Fixed output control gear as standard
Materials • Body and gear cover - sheet steel, powder coated in RAL9016 white finish
• End cap - injection moulded ABS, colour matched finish
• Attachment - TPa rated flame retardant UV stabilised satin polycarbonate
Installation Notes • Suitable for direct fix or conduit mounting
• Central BESA cable entry position on rear
• Additional fixing brackets available separately to provide 600mm BESA fixing centres
• Terminal block with 2 x 2.5mm² cable capacity per termination
• Fused as standard
• Snap fix positive location of the diffuser allows quick attachment installation/removal
• Diffusers are retained by screws for tamper resistance
Options • DALI dimming option
• Fully integrated independent emergency option, 3 hour duration
• We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment
Specification To specify state: IP40 surface LED luminaire, with flush attachment, retained by screws for tamper resistance, injection moulded end caps and high quality, durable post coat powder paint finish, as Eaton’s Varsity LED range, part no. ________
Tautan Unduh
X
Download Close