KnowledgeSearch
Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

Pauluhn FN and F115/F215 Marine Interior Berth and Mirror Lights

Pauluhn FN/F115/F215 marine interior berth and mirror light fixtures from Eaton's Crouse-Hinds Division are designed for marine interior, mirror and berth applications.

Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • Conforms to IP40 (F115/F215 only)
  • Conforms to IP50 (FN only)
  • Marine Inside Type
  • ABS

Design features

  • Compact design (FN only)
  • Extruded aluminum housing for maximum durability (FN only)
  • Clear prismatic lens allows even light distribution
  • Wrap around lens design, 180º light dispersion
  • Two-pole switch and convenience outlet provided

Standard materials

  • Housing – aluminum with an electrostatically applied white polyester powder coat finish
  • Lens – prismatic DR acrylic
  • Reflector – Type 5052H32 aluminum with an electrostatically applied polyester powder coat finish
  • Lamp holder – polycarbonate (FN only); thermoplastic (F115/F215 only)

Drawings and design support

Spesifikasi

Tunjukkan perbedaan
Hanya tampilkan perbedaan
Sembunyikan yang kosong