Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Racks and enclosures

B-Line series open frame racks

Eaton offers B-Line series open frame racks that support network equipment and cabling for enterprise data centers, co-location providers and network closets.

  • Two-post racks
  • Four-post racks
  • Swing gate wall mount
  • Seismic zone 4 racks
  • Unequal flange equipment racks

For more information, view or download the network equipment rack and accessories section of the B-Line series Data and Communications catalog.

Two-post racks

Eaton's two-post racks are designed to meet a variety of application requirements for enterprise data centers, co-location providers and network closets. Cable management is one of the critical functions of two-post racks, and we offer both vertical and horizontal management systems to increase flexibility and optimize performance.

Three different two-post rack configurations are available including three and six inch uprights and a seismic rack.

  • Three and six inch configurations feature a robust extruded aluminum design
  • Standard finish is flat black powder coat, which provides a level of protection in harsh environments
  • Full range of cable management accessories including a full height vertical cable manager
  • Integrates with Eaton network closet solutions
two-post-rack-duo.jpg

Seismic two-post rack

SB852-seismic-rack_R.jpg

Eaton’s seismic 19" two-post relay rack is designed for areas where shock and vibration are a factor such as power plants and airports. Seismic enclosures protect your electronics by providing enhanced frame strength and rigidity with reinforced dual uprights. Eaton’s seismic two-post rack is tested to GR-63-Core shock and vibration to a load of 900 lbs.

  • Reinforced dual uprights for rigidity
  • Welded steel construction
  • Tested to GR-63-Core shock and vibration to a load of 900 lbs.
  • Overall height 84"; 19" rackmount
  • Four holes provided for grounding
  • OPA Approval – OPA Number OPA-2430-07
  • NEBS GR-63-Core Seismic Zone 4 – 900 lbs.
  • Tested per ICBO AC156 standard – up to 900 lbs.

Four-post racks

Whether you’re working in a network closet, server room or data center, a few common needs exist where enclosures are concerned: accessibility to equipment, sufficient airflow, design flexibility and cable management.

Eaton’s four-post rack addresses these needs while also accommodating other Eaton equipment and cable management accessories.

  • Provides nearly 360 degrees of accessibility and unrestricted airflow
  • Allows for depth adjustments in 1” increments
  • Includes permanently stamped rack-mount unit (U) markings
  • Complements any data center with its aluminum (uprights) and steel (cross and adjustment members) construction and flat black powder coat
  • Holds up to repeated relocation with its simple, durable design
  • Accommodates Eaton UPS, PDU, cable management equipment and other accessories 
  • Integrates with Eaton network closet solutions
four-post-rack-duo.jpg

Unequal flange equipment racks

SB556-zone-4-unequal-flange_R.jpg

Eaton offers seismic and non-seismic unequal flange racks to support switching and transmission equipment in the central office environment.

  • Removable base cover for easier cable and anchor installation
  • Racks available in: 
    • 19" and 23" widths 
    • 84" to 140" heights
  • Full range of accessories available 
    • Base covers
    • Guard rails 
    • Bumper rails
    • End duct finish panels
    • And more
Spesifikasi

Models and specifications coming soon!

For more information view or download the Network Equipment Rack section or the Unequal Flange Rack section of the B-Line series Data and Communications catalog.

 

Tautan Unduh
X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.