Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Racks and enclosures

Rack cable managers

Eaton offers cost-effective options for rack cable management (RCM-plus) for network closet and server applications.  The RCM-plus solution provides greater network rack density with increased cable capacity.  

Rack cable management plus (RCM+) solution

The RCM plus solution is designed to provide maximum network rack density and is available in a range of widths, heights and depths to support a variety of rack cable applications.  It is UL Listed and meets or exceeds TIA / EIA standards for cable management products.

  • Increased cable capacity
    • Up to 15% increase in vertical manager bulk capacity
    • Up to 75% reduction in horizontal cable management RMU requirements
    • Up to 30% reduction in vertical manager weight for easier installation
    • Up to 50% increase in finger length
  • Enhanced features 
    • PDU mounting holes allow installation of PDUs directly to the back removable cover 
    • Floor mounting brackets for increased stability
    • ‘Eaton White’ color option supports data center efficiency by reducing overhead lighting requirements
    • Vertical cable manager kits available
es-bld-rack-cable-management-plus.jpg

Basic rack cable management solution

rcm-two-post-rack-back_R.jpg

The basic rack cable management (RCM) product line provides sleek, cost-effective options for basic network closet applications. The enhanced rack provides a low-profile cable management solution, and features a stylized door and unique accessories that are compatible with the RCM-plus solution.

Features

  • Sloped fingers enhance cable retention
  • Captive mounting nuts reduce hardware which helps speed installation
  • Light-weight aluminum doors provide stability and improve aesthetics
  • Enhanced dual-density vertical cable manager options
  • Value pack options available
Spesifikasi

Models and specifications coming soon!

For more information view or download the Rack Cable Management Brochure.

RCM plus product line overview

  • High density vertical cable managers
  • Low density vertical cable manager
  • Dual density vertical cable manager
  • Horizontal cable managers
  • Back removal cover
  • Door kits
  • Velcro cable straps and accessories
  • Cable spools & kits
  • Floor mounting brackets
  • Finger bracket sections
  • RCM plus vertical manager kits include:
    • High density vertical manager
    • Cable spools
    • Back removable cover
    • Velcro straps
    • Available in 6" or 10" wide
Tautan Unduh
X
Download Close