Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

Foreseer electrical power monitoring system

Eaton’s Foreseer is an electrical power monitoring system (EPMS) that connects an operation’s vast array of devices, regardless of the manufacturer or model. Foreseer facilitates real-time power and environmental system monitoring at a single facility or multiple locations throughout the world, helping organizations reduce power consumption costs and avoid unplanned downtime due to system failure.

Power monitoring
Reduce energy and avoid downtime
24/7 visualization
Turn complex data into valuable insight
Vendor-neutral
Supports thousands of devices

Fitur utama

  • Comprehensive monitoring improves power management
  • Extensive device-driven library interfaces to monitor a multitude of different device types/manufacturers
  • System includes power monitoring software, hardware and services to help safely and sustainably reduce unplanned downtime, energy consumption and maintenance costs
  • Energy reporting helps track facility efficiency for improved energy management
  • Supports interfaces to building management systems, DCIM and other integrated systems
  • Web browser access and remote alarm/event notification provide seamless system visibility, without the need for additional client seat licenses
  • Scalable from the smallest systems to largest applications to meet existing and future needs
  • High performance trend analysis and forecasting tools assess equipment performance through cause analysis, impact analysis, capacity planning, preventative maintenance assessments and more

Gain valuable insight across your entire infrastructure

Foreseer monitors an organization’s vast array of devices — regardless of manufacturer or model —resulting in increased system efficiency, safety and predictability.

Learn more about Foreseer capabilities in these videos

    Vendor-independent, scalable solution

    Fully scalable to support a single data center, facility or campus — or multiple facilities anywhere in the world — Foreseer is a vendor-neutral solution that supports thousands of devices allowing for a scalable system that can grow from one location to locations around the globe.

    Save money through power and energy infrastructure management

    Foreseer identifies and analyzes trends to help improve management, slash energy consumption and avoid downtime from system failure.
    Spesifikasi

    Foreseer supports:

    • Dynamic one-line diagrams
    • True redundancy or high availability
    • Full graphics editing with web editor software
    • Onsite or offsite instructor lead training
    • Customizable customer care agreements for software, hardware or onsite engineering
    • Engineering, hardware, project management, driver development, custom graphics development, system architecture and contractor drawing packages, and turnkey installation
    • Polling and logging of all integrated systems, devices and parameters up to once per second
    • Vendor-neutral software with an extensive library of device drivers available
    • ModbusTCP or RTU, BACnet IP, OPC, LON, SNMP, proprietary protocols and others upon request
    • Dashboard, device, single line and floor plan webviews
    • Email alarm notifications and standard reports

    Additional options

    To fit an organization’s unique needs, Foreseer can be enhanced or expanded with several add-on hardware and software solutions, including: 

    • Data Acquisition Engine (DAE) brings information into the main Foreseer server from geographically or physically removed sites where local IT expertise may not exist
    • Universal Input Enclosure (UIE) integrates equipment and sensors in a flexible package, either wall mountable enclosure or rack mounted 2U footprint, to extend monitoring to remote locations or for equipment without communication options.
    • Sequence of Events Recorder is an advanced input status management system that captures changes of state with 1msec precision in the sequence they occur, enabling post disturbance root cause analysis
    • Manager of Managers (MOM) provides a powerful way to integrate data from multiple locations where each location is running its own Foreseer server 
    • Foreseer Channel Packs expand Foreseer systems 
    • Foreseer Server Redundancy provides the highest level of system reliability 
    • Foreseer Reporting Services consolidates complex data from a multitude of devices regardless of geography into easy-to-understand graphical reports for high-level strategic value
    Tautan Unduh
    X
    Download Close