Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Power metering and power monitoring equipment and software

Power Xpert Multi-Point Meter

Eaton’s Power Xpert® Multi-Point meter (PXMP) helps facility managers track and accurately allocate costs to tenants, and benchmark energy usage in buildings and residential applications. 

The PXMP is a space-saving solution with its accurate wiring patented technology, helping to reduce installation and commissioning time when integrated into panelboards, switchboards or stand-alone enclosures. Visual indicators on the hardware and software help simplify installation, troubleshooting and maintenance operations.

Customization
Accurately allocate cost
Facility optimization
Real-time energy data

Intelligent energy savings

The Power Xpert Multi-Point Meter can monitor energy consumption as well as gas, water and steam to manage facilities’ entire utility footprint. With accurate energy information, facility managers can have the data needed to make intelligent energy savings decisions.

Core features

  • Meets rigid ANSI C12.20 specifications for revenue meters
  • Designed to IEC 62443 4-1 secure development life-cycle (SDL) requirements
  • Quick connect terminals for current sensors, Modbus communication, and bus voltages
  • Monitors power and energy for up to 60 current sensors; scalable from 6 to 60 circuits
  • 4GB of standard memory for up to ten years of 15-minute interval data
  • IT ready for Active Directory connection with LDAP
  • Extensive LEDs for verification of sensor connections, communication status, and equipment status
  • Automatically detects rating of each current sensor; current sensors are self-protecting in the event of an open circuit condition under load for added safety and reliability
  • Streamlined, space-efficient, scalable design provides metering customized to various industrial, commercial or residential applications

Cost-effective. Scalable.

The Eaton Power Xpert Multi-Point Meters provide a cost-effective, scalable approach to meter energy in assemblies or power distribution equipment with a high density of metering points.

Built-in communication capabilities

The Power Xpert Multi-Point Meters enable remote meter reading and monitoring through the optional Energy Portal Module. Power Xpert Multi-Point Meters can be used with Ethernet networks and modems and are equipped with serial-based Modbus.

    View our videos on the Power Xpert Multi-Point Meter

    Learn about our latest enhancements and capabilities.

    Spesifikasi
    Tautan Unduh
    X
    Download Close

    Butuh dukungan produk?

    Dukungan dari Eaton

    Technical support

    For support on any aspect of the product or installation process contact our Customer Integrity Team

    Pricing, Availability and expedites (Eaton Care)

    • Email: CSCAveryCreek@eaton.com
    • Phone: +1 877-386-2273 (Option 1, Option 3)
    • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

    For more information