KnowledgeSearch
Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Sistem dukungan

Conduit trapeze supports

The versatile z-shaped design of the B-Line series conduit trapeze support allows for quicker installation and support of multiple sizes of conduit, MC/AC cable, cable tray and other accessories, such as electrical boxes.

The solution installs up to 50% quicker than traditional strut trapeze, and the conduit holes automatically align conduits across the trapeze.  

Compared to traditional strut trapeze solutions, the B-Line series conduit trapeze support solution eliminates the need for conduit clamps at every support location; the result is a part reduction of up 75%.

Most configurations exceed maximum load ratings defined by UL/NEC requirements; UL listed for US and Canada.

Installation savings

  • Up to 50% quicker installation than traditional strut trapeze
  • Conduit holes automatically align conduits across trapeze
  • B-Line series SLN split lock nut provides additional time savings by attaching at any point along the all threaded rod

Material savings

  • Fewer components when compared to strut
    trapeze
  • Eliminates the need for conduit clamps at every
    support location
  • Flange accommodates 1⁄2" or 3⁄8" ATR or bolts;
    no washers required at the hanger locations
  • No special tools required

B-Line series conduit trapeze support design features

  • Unique Z design for added rigidity and strength
  • Flange accommodates 1/2” or 3/8”  ATR or bolts
  • May be mounted directly to concrete decking or other structures
  • Standard hole patterns make it easy to stack for multiple tiers, or splice end to end
  • Conduit clamps can be attached directly to either flange if needed
  • Flange holes provide multiple options for hanger rods, mounting hardware and other accessories
  • Overhang/cantilever option allows improved load ratings (i.e. 24" loads with 36" capacity)
Conduit trapeze support shown supporting cable tray and conduit
Conduit trapeze support supporting multiple runs of conduit
Conduit trapeze support features versatile z-shape to support multiple products
Spesifikasi

B-Line series conduit trapeze support specifications

  • UL listed for US and Canada
  • Most configurations exceed maximum load ratings defined by UL/NEC requirements

Three sizes

  • Up to 1-1/4"  EMT, holds 6 conduits per foot
  • Up to 2" EMT / Rigid pipe, holds 4 conduits per foot
  • Up to 4" EMT / Rigid pipe, holds 2 conduits per foot

Versatility

  • Available in 12" to 120" lengths in 6-inch increments 
  • Hole pattern repeats every 6 inches
  • Longer sections can be cut to desired length

Finishes 

  • Standard finish is pre-galvanized
  • Stainless steel and painted finishes made to order

BCTS1 series

  • 11⁄4" EMT / 1" rigid maximum
  • 6 conduit holes per foot
  • Hanger rod spacing loads: safety factor of 3
  • Evenly distributed maximum load 
    • 12” (305 mm) is 500 lbs. (2.21kN)
    • 24" (610mm) is 450 lbs. (2.00kN) 
    • 36" (914mm) is 350 lbs. (1.55kN)

BCTS2 series

  • 2" EMT / 2" rigid maximum
  • 4 conduit holes per foot
  • Hanger rod spacing loads: safety factor of 3
  • Evenly distributed maximum load 
    • 12” (305 mm) is 500 lbs. (2.21kN)
    • 24" (610mm) is 400 lbs. (1.78kN)
    • 36" (914mm) is 300 lbs. (1.33kN)

BCTS3 series

  • 4" EMT / 4" rigid maximum
  • 2 conduit holes per foot
  • Hanger rod spacing loads: safety factor of 3
  • Evenly distributed maximum load
    • 12” (305 mm) is 500 lbs. (2.21kN)”
    • 24" (610mm) is 800 lbs. (3.56kN)
    • 36" (914mm) is 750 lbs. (3.33kN)
Tautan Unduh

Download CAD drawings for Conduit Trapeze Supports

Eaton's CoSPEC Specifier Center is your one-stop, comprehensive resource for CAD, BIM, PDMS, and graphical design content.   Select, view, and download design content in over 100 different formats.  

X
Download Close

B-Line series conduit trapeze support

Learn how you can save time and materials on your next installation