Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

GrateWalk grating system

Eaton's B-Line Series GrateWalk rooftop walkways, with Dura-Blok supports, provide the optimal solution to extend the life of your roof, while providing a safe pathway to roof mounted support equipment. The self-cleaning GrateWalk pattern creates an ideal walking surface in all weather conditions. The result is an easy to install walkway that helps reduce the need for roof maintenance.

GrateWalk benefits

  • Creates an identifiable path for foot traffic 
  • Helps prevent wear and tear to the roof or other areas
  • Cross-over design offers safe passage over existing cabling, piping, cable tray or any other interference
  • Self-cleaning pattern allows water and dirt to easily flow through, making it ideal for all weather conditions 
tall-crossover.jpg

Multiple configurations available

  • Straight sections for long straight stretches of pathway
  • Cross-over options to install over the existing cable trays, piping, and more
  • Stairways over the top of existing equipment or leading up to existing equipment
  • Platforms to provide access to rooftop mounted equipment
  • Accessories available to support unique requirements
gratewalk-rooftop-walkway-hero.jpg
Spesifikasi

Tunjukkan perbedaan
Hanya tampilkan perbedaan
Sembunyikan yang kosong

Eaton manufactures grating and accessories for use in commercial and industrial applications for a safe, slip-resistant surface for walkways, steps and more.

For more information, view or download the B-Line series grating catalog.

Tautan Unduh
X
Download Close