Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
To be discontinued

Rapid ring self-adjusting pre-fab ring

Eaton's B-Line series basic Ruff-IN pre-fab assembly offering includes the Rapid Ring self-adjusting prefabricate plaster ring.  Its unique design can help you win tight bids and beat the profit squeeze with its innovative 4-step installation.

This revolutionary prefab system installs in as little as 15 seconds per unit, compressing your project schedule, cutting operational costs and reducing on-site waste.

Because the Rapid Ring is a self-adjusting pre-fab ring, you’ll never need to adjust a mud ring again. With a simple push of the Rapid Ring you’re flush every time.

  • Self-adjusting to various wall depths and types of tile
  • Easy off/quick release protective plate
  • Works with wall depths up to 2"
  • Completely tool-free trim-out phase
  • Manufactured in the USA with union-made assemblies
  • Fits most standard boxes and brackets
  • One-source supplier for full line of 1- to 4-gang product offering
  • Easy to route around raised surface on the protective plate
  • UL Listed for U.S. and Canada
Time-saving solution
Installs in as little as 15 seconds
Helps win bids
Compresses your project schedule

Rapid Ring system component overview

The system components consist of the following components:

  • Box plate
  • Protective plate 
  • Sleeve

Optional sleeve extender is available for wall thicknesses of 1-1/2" or 2" depths.

rapid-ring-components-described.jpg

Rung rings around your competition with easy, quick 4-step installation!

step-1-remove-plate-instruction.jpg
step-3-position-device-assembly-instruction.jpg
step-2-connect-wiring-device-instruction.jpg
step-4-push-in-device-assembly-instructionremove-plate (8).jpg

Rapid plaster ring self-adjusting pre-fab ring installation

Installs in less than 15 seconds! View the video to learn how the rapid ring self-adjusting pre-fab ring installs in 4 easy steps.

Spesifikasi

Tunjukkan perbedaan
Hanya tampilkan perbedaan
Sembunyikan yang kosong

Rapid Ring self-adjusting pre-fab ring

The Rapid Ring system is also compatible with many basic Ruff-IN prefabricated assemblies.   For more information about Rapid Ring system, view or download the Rapid Ring pre-fab ring flyer.

System components

  • Box plate with protective cover and a sleeve
  • Optional sleeve extender for wall thicknesses of 1 ½” to 2”

The Rapid Ring box plate and sleeve are sold separately for customers that prefer to order components according to their rough-in and trim out installation schedules.

 

rapid-ring-assembly.jpg
Rapid Ring self-adjusting pre-fab plaster ring assembly view

Rapid Ring system product chart

rapid-ring-catalog-number-chart.jpg
View the flyer for the full product chart and additional details.
rapid-ring-group.jpg

Catalog numbers:

Box plate

  • B1RRP4C
  • B1RRP5C
  • B2RRP4C
  • B2RRP5C
  • B3RRPC
  • B4RRPC

Sleeve

  • B1RRR
  • B2RRR
  • B3RRR
  • B4RRR

Sleeve extender

  • B1RRE 
  • B2RRE 
  • B3RRE 
  • B4RRE 

 

plaster ring assembly
plaster ring sleeve
plaster ring mount
mud ring
plaster ring plate
plaster ring plate
Tautan Unduh
X
Download Close