KnowledgeSearch
Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Surge protection

MTL TP32 & TP32-T for process transmitters and devices

The Crouse-Hinds series MTL TP32 surge protection device is specifically designed to protect process transmitters and devices on fieldbus systems. The TP32 builds on the high specification of the acclaimed TP48 range to provide a level of surge protection for fieldbus transmitters in excess of the optional transient protection available from some transmitter manufacturers. 

The TP32 protection network is a hybrid design consisting of highpower, solid state electronics and a gas discharge tube which is capable of diverting surges up to 20kA. Encased in a 316 stainless steel enclosure, the TP32 exhibits unparalleled mechanical durability

providing years of maintenance-free operation in harsh environments. The enclosure is available threaded for all the common conduit entries. Versions are available for 1/2” NPT, 20mm ISO, and G 1/2” (BSP 1/2 inch) threaded entries. 

The terminated TP32-T has the same protection circuit as the standard product, but also includes a Foundation Fieldbus termination circuit. This unique combination eliminates the need to purchase and install additional termination circuitry for the FF segment.

Approvals for intrinsically safe, flameproof, explosion-proof and non-incendive operation are available, in all gas groups and apparatus temperature classifications up to T6.

Reliability
Protects process transmitters and devices on fieldbus systems
Safety
ATEX approved, Certified FISCO Terminator
Performance
Low impedance series connection

Certifications and compliances

IEC:

  • IECEx: Ex ia IIC T6 Ga ( -40°C ≤ Ta ≤ +60°C);  Ex ia IIC T5 Ga ( -40°C ≤ Ta ≤ +80°C);  Ex ia IIIC T135°C/T100°C/T85 Da ( -40°C ≤ Ta ≤ See certificate)
  • ATEX: Ex II 3 G Ex nA IIC T6 (-40°C ≤ Tamb ≤ +60°C); Ex II 3 G Ex nA IIC T5 (-40°C ≤ Tamb ≤ +85°C)
  • EC: Ex II 1G Ex ia IIC T4 Ga ( -40°C ≤ Ta ≤ +60°C), or Ex II 1G Ex ia IIC T5 Ga ( -40°C ≤ Ta ≤ +80°C), or Ex II 1G Ex ia IIC T6 Ga ( -40°C ≤ Ta ≤ +60°C);  Ex II 1D Ex ia IIIC T135°C/ T100°C/ T85°C Da ( -40°C ≤ Ta ≤ See certificate)
  • EC: Ex II 2G Ex db IIC T6 Gb ( -40°C ≤ Ta ≤ +70°C)

NEC/CEC (FM):

  • Intrinsically Safe: I, II, III/1/A-G, I/0/IIC
  • Explosion-proof: I/1/A-D
  • Non-incendive: I/2/A-D, I/2/IIC
  • Dust ignition proof: II,III/1/EFG
  • Special protection: II/2/FG

Design features

  • TP32 is a fieldbus specific surge protector designed to meet the requirements of IEC 61158-2:2004 & ANSI/ISA-50.02-2:1992
  • TP32-T includes a terminator for fieldbus in addition to surge protection
  • Easy and direct mounting — screws into spare conduit entry on the transmitter
  • Parallel connection ensures ‘transparent’ operation — zero voltage-drop across device
  • ATEX approved, Certified FISCO Terminator
  • 10 year product warranty

Standard materials

  • Casing - 316 stainless steel suitable for harsh environments
Spesifikasi

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
Tautan Unduh
X
Download Close