Eaton's GridAdvisor Insight optical medium-voltage and current sensor system uses an all-optical measurement platform for unparalleled accuracy and precision of both voltage and current across multiple utility voltage classes. Available in a variety of easy-to-install packages with a standardized interface, Eaton’s optical sensors are the ideal solution to retrieve real-time site metrology and intelligence on today’s electrical utility distribution system, substations and underground distribution locations.
OVERHEAD HANGING SOLUTION |
The GridAdvisor Insight optical sensor hanging solution provides industry-leading voltage and current accuracy while minimizing deployment cost with an easy-to-install package. A full three-phase set of overhead RG235 hanging sensors can typically be installed in less than three hours for retrofits or new construction enabling: Monitoring of substations Monitoring points of interest such as DER interconnects, sensitive loads or end-of-line locations Control device measurement inputs Typically included components: (1) m410 optical system processor with enclosure (3) Rg235 optical hanging sensors with 55’ fiber optic cable Specification highlights: Accuracy: +/-0.5% voltage and current 4 kV - 35 kV voltage classes Wire size 0.162 to 1.125 inches Current measurement up to 25 kA Harmonic voltage response up to 50th Harmonic |
LINE POST SOLUTION | The GridAdvisor Insight optical sensor line post solution provides industry-leading voltage and current accuracy in a familiar line post form factor. The RP225 line post sensor is cantilever-rated and can be used for horizontal or vertical line construction, suitable for: Monitoring of substations Monitoring points of interest such as DER interconnects, sensitive loads or end-of-line locations Control device measurement inputs Typically included components: (1) m410 optical system processor with enclosure (3) RP225 optical hanging sensors with 55’ fiber optic cable Specification highlights: Accuracy: +/-0.5% voltage and current 4 kV - 25 kV voltage classes Wire size 0.162 to 1.125 inches Current measurement up to 25 kA Harmonic voltage response up to 50th Harmonic |
DEADBREAK ELBOW SOLUTION |
The GridAdvisor Insight optical deadbreak elbow sensor solution delivers +/- 0.5% voltage measurement precision and accuracy in a straightforward package for standard 200 Amp or 600 Amp elbows. This unparalleled visibility into underground networks can enable a new level of intelligence for reliability and management of cable assets. Typically included components: (1) m410 optical system processor with enclosure (3) Re120 optical deadbreak elbow sensors with 20’ fiber optic cable Specification highlights: Rated up to 15 kV Submersion rated Accuracy: +/-0.5% Voltage 200 A class and 600 A class options Harmonic voltage response up to 50th harmonic |
STANDOFF INSULATOR SOLUTION |
The GridAdvisor Insight optical standoff insulator voltage sensor solution provides a bolt-on package for high-accuracy voltage measurement of any bus bar system, such as in masonry switchgear and air-insulated switchgear (AIS). Typically included components: (1) m410 optical system processor with enclosure (3) Rg235 optical standoff insulator sensors with 20’ fiber-optic cable Specification highlights: Voltage rating 4 kV - 25 kV Accuracy: +/-0.5% Voltage Harmonic voltage response up to 50th harmonic |
M410 |
Optical system processor |
N/A |
RG235 |
Optical line hanging voltage and current sensor | 4-35 kV |
RP225 | Optical line post voltage and current sensor | 4-25 kV |
RE120 |
Optical elbow insert voltage sensor | 200 A elbow interface 15 kV, 25 kV, 35 kV elbow-dependent |
REC220 |
Optical elbow insert voltage with optical ring current sensor | 200 A elbow interface 15 kV, 25 kV, 35 kV elbow-dependent |
RI125 |
Optical busbar insulator voltage sensor | 4-25 kV |
RIC225 | Optical busbar insulator voltage with optical ring current sensor | 4-25 kV |
Eaton customers can access software, firmware and additional product documentation at My.Eaton.com. To request access, visit My.Eaton.com and complete the registration form. Please note that requests for access can take several days to process. If your matter is urgent, contact the customer support group at 800-815-2258.
Learn about the fundamentals of distribution automation