KnowledgeSearch
Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Mining connectivity solutions

Round Molded-to-cable Plugs and Receptacles

Crouse-Hinds series Round Connectors provide a broad offering of tough, compact, molded-to-cable connectors that can be utilized for both power and control applications.  These connectors withstand physical abuse, seal against water, dust, and contaminants, and are easily installed.

The complete line includes male and female plugs and mating receptacles, both with and without protective caps. All connections over four contacts are polarized for positive mating. Male and female plugs are available in various standard cable lengths. 

Design Features

  • Withstands physical abuse - Will not distort or shatter when subjected to high impact or rough handling. Conductor terminations are protected by molded-in strain-reliefs. No fraying and loosening as a result of sudden jerks or pulls on the cable. 
  • Sealed against water and dust contaminants - When the male and female assemblies are joined, the resilient shroud of one tightly encloses the other.  The result is a completely sealed connection.  Since the plug is molded to the cable, leakage at the cable junction is prevented
  • Corrosion resistant - Specially formulated neoprene compounds are highly resistant to the deteriorative affects of oil, dust, acids and sunlight
  • Compact and easy to handle - No bulky exterior metal or plastic housing.  The cylindrically shaped plug is a compact, one-piece molding

Standard Materials

  • Overmold: Neoprene
  • Contacts : Brass
Spesifikasi

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
Tautan Unduh
X
Download Close